??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23470.0250 Holder
HELP_VARIABLE
Company
Halder
Description
EH 23470. - Screw Jacks, Holders, Caps / Holder
Bill of material
23470.0250 Holder
BESTNR
Ref. No.
23470.0250
AUS
Version
Holder
D1
50 mm
B
60 mm
D2
20.5 mm
L1
190 mm
L2
38 mm
L3
46 mm
L4
90 mm
FS
for Screw Jacks
mm
G
Weight
905 g
Embedded user actions